GHL31030
G.M. P28PF 115/230VAC 30:1 58 RPM
Product Information Packet PDF
| Ship Weight | 55.000 LB |
|---|---|
| UPC | 781568392638 |
Specs
Catalog Number
GHL31030
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
30:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Number of Poles
4
4
4
Output Speed
58 rpm
Output Torque
750.00 lb-in
Phase
1
1
1
Speed
1725 rpm
1725 rpm
1725 rpm
Voltage
115 V
230 V
230 V
Agency Approvals
CCSA US
CE
CSA
CSA EEV
UL
UR
CE
CSA
CSA EEV
UL
UR
Base Gearbox
H
Capacitor Size
1045
Dimensional Drawing Numbers
35C013N570G2K1
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Product Family
General Purpose
Shaft Rotation
Fixed Standard
Thermal Device - Winding
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B19H71 | BASE KIT, STAMPED H-BOX | |
| SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |
