GHL31020
G.M. P24PF 115/230VAC 20:1 88 RPM
Product Information Packet PDF
| Ship Weight | 55.000 LB |
|---|---|
| UPC | 781568392621 |
Specs
Catalog Number
GHL31020
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Gear Ratio
20:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Output Speed
86 rpm
Output Torque
550.00 lb-in
Dimensional Drawing Numbers
35C013N570G2K2
Duty Rating
CONT
CONT
CONT
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Product Family
General Purpose
Shaft Rotation
Fixed Standard
Starting Method
Full Voltage
Thermal Device - Winding
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B19H71 | BASE KIT, STAMPED H-BOX | |
| SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |
