GHL31010
G.M. P24PF 115/230VAC 10:1 175 RPM
Product Information Packet PDF
| Ship Weight | 55.000 LB |
|---|---|
| UPC | 781568393390 |
Specs
Catalog Number
GHL31010
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Steel
Steel
Gear Ratio
10:1
Gear Style
H
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Brushless Wound Field PM Rotor
Output Speed
172 rpm
Output Torque
300.00 lb-in
Phase
3
3
3
Dimensional Drawing Numbers
35C013N570G2K3
Duty Rating
CONT
CONT
CONT
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Product Family
General Purpose
Shaft Rotation
Fixed Standard
Starting Method
Full Voltage
Thermal Device - Winding
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B19H71 | BASE KIT, STAMPED H-BOX | |
| SH10HS | H-BOX SGL OUTPUT SOLID SHAFT KIT, 1.000 |
