GCP25102
G.M. S24LF 115/230V AC 100:1
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568669723 |
Specs
Catalog Number
GCP25102
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
100:1
Gear Style
PSL
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
14 rpm
17 rpm
17 rpm
Output Torque
450.00 lb-in
Phase
1
1
1
Speed
1400 rpm
1675 rpm
1400 rpm
1675 rpm
1675 rpm
1400 rpm
1675 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
115.0 V @ 50 HZ
230.0 V @ 50 HZ
230.0 V @ 60 HZ
115.0 V @ 60 HZ
230.0 V @ 50 HZ
230.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
25
Connection Diagram
CD0491A01
Current @ Voltage
1.760 A @ 115.0 V
1.740 A @ 115.0 V
.880 A @ 230.0 V
.870 A @ 230.0 V
1.740 A @ 115.0 V
.880 A @ 230.0 V
.870 A @ 230.0 V
Dimensional Drawing Numbers
25E908W390G3
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
D
D
D
Motor Lead Exit
Conduit Box
Motor Lead Termination
Terminal Block or Strip
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
2524C
Power Factor
99
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
