GCP25002
G.M. K24KF 115V AC 23//28 RPM 60:1
Product Information Packet PDF
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 781568179642 |
Specs
Catalog Number
GCP25002
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
60:1
Gear Style
PSL
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Split Phase
Number of Poles
4
4
4
Output Speed
23 rpm
28 rpm
28 rpm
Output Torque
270.00 lb-in
Phase
1
1
1
Speed
1350 rpm
1650 rpm
1350 rpm
1650 rpm
1650 rpm
1350 rpm
1650 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
115.0 V @ 50 HZ
115.0 V @ 50 HZ
Agency Approvals
CE
WEEE
UR
CSA
WEEE
UR
CSA
Ambient Temperature
40 °C
Connection Diagram
CD1917
Current @ Voltage
3.000 A @ 115.0 V
2.700 A @ 115.0 V
2.700 A @ 115.0 V
Dimensional Drawing Numbers
25E751W026G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
S
S
S
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
2524S
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| LB74 | KIT HB7042A00 L-BRACKET | 118.00 USD |
