GCP24142
.08HP, 1340RPM, 1PH, 50/60HZ, PSSH-0, 2424C
Product Information Packet PDF
Ship Weight | 10.000 LB |
---|---|
UPC | 781568201381 |
Specs
Enclosure
TENV
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
5:1
Gear Style
PSSH
Gearhead Type
PARALLEL SHAFT
Number of Poles
4
Output Speed
272 rpm
326 rpm
326 rpm
Output Torque
14.30 lb-in
Phase
1
Speed
1340 rpm
1650 rpm
1650 rpm
Voltage
115 V
Capacitor Size
15
Connection Diagram
CD1018
Dimensional Drawing Numbers
24E237W009G5
Duty Rating
CONT
Frame Material
Steel
Insulation Class
F
KVA Code
-
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
BKP2400 | ONDUIT BOX KIT FOR 24 FRAME | |
LB73GR | "L" BRACKET KIT FOR PSSH GEARBOX-GRAY | |
LB73 | "L" BRACKET KIT FOR PSSH GEARBOX-BLACK |