GCP24114
.025HP, 1400RPM, 1PH, 50/60HZ, PSSH-0, 2412C
Product Information Packet PDF
Ship Weight | 10.000 LB |
---|---|
UPC | 781568201893 |
Specs
Enclosure
TENV
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
180:1
Gear Style
PSSH
Gearhead Type
PARALLEL SHAFT
Number of Poles
4
Output Speed
8 rpm
9 rpm
9 rpm
Output Torque
120.00 lb-in
Phase
1
Speed
1400 rpm
1700 rpm
1700 rpm
Voltage
115 V
Capacitor Size
8
Connection Diagram
CD1018
Dimensional Drawing Numbers
24LYE232
Duty Rating
CONT
Frame Material
Steel
Insulation Class
F
KVA Code
-
Drawings
CAD File
Accessories
Part Number | Description | List Price |
---|---|---|
BKP2400 | ONDUIT BOX KIT FOR 24 FRAME | |
LB73GR | "L" BRACKET KIT FOR PSSH GEARBOX-GRAY | |
LB73 | "L" BRACKET KIT FOR PSSH GEARBOX-BLACK |