GCP24022
G.M. T24KA 115V AC 90:1 15//18.2 RPM
Product Information Packet PDF
| Ship Weight | 15.000 LB |
|---|---|
| UPC | 781568201305 |
Specs
Catalog Number
GCP24022
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
90:1
Gear Style
PSL
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
15 rpm
18 rpm
18 rpm
Output Torque
250.00 lb-in
Phase
1
1
1
Speed
1375 rpm
1650 rpm
1375 rpm
1650 rpm
1650 rpm
1375 rpm
1650 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
115.0 V @ 50 HZ
115.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
15
Connection Diagram
CD1018
Current @ Voltage
1.000 A @ 115.0 V
.970 A @ 115.0 V
.970 A @ 115.0 V
Dimensional Drawing Numbers
24E512W009G2
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
C
C
C
Motor Lead Exit
Lead Hole In Motor Band
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2424C
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BKP2400 | ONDUIT BOX KIT FOR 24 FRAME | |
| LB74 | KIT HB7042A00 L-BRACKET | 118.00 USD |
