GC3327
.14/.1HP, 1400RPM, 1PH, 50/60HZ, K-1, 2528L
Product Information Packet PDF
| Ship Weight | 21.000 LB |
|---|---|
| UPC | 781568430101 |
Specs
Catalog Number
GC3327
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
20:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Number of Poles
4
4
4
Output Speed
71 rpm
85 rpm
85 rpm
Output Torque
75.00 lb-in
Phase
1
1
1
Speed
1400 rpm
1675 rpm
1400 rpm
1675 rpm
1675 rpm
1400 rpm
1675 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
1500 RPM @ 50 HZ
1500 RPM @ 50 HZ
Voltage
110 V
115 V
115 V
Voltage @ Frequency
110.0 V @ 50 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
108
Connection Diagram
CD1911A01
Current @ Voltage
3.800 A @ 110.0 V
3.500 A @ 115.0 V
3.500 A @ 115.0 V
Dimensional Drawing Numbers
25LYE298
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
2528L
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Thermal Device - Winding
None
Winding Thermal 1
None
