GC3325
G.M.115VAC 11:1 151RPM
Product Information Packet PDF
| Ship Weight | 26.000 LB |
|---|---|
| UPC | 781568123775 |
Specs
Catalog Number
GC3325
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Gear Ratio
11:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Split Phase
Number of Poles
4
4
4
Output Speed
151 rpm
Output Torque
70.00 lb-in
Phase
1
1
1
Speed
1725 rpm
1725 rpm
1725 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Connection Diagram
CD0182A01
Current @ Voltage
4.200 A @ 115.0 V
Dimensional Drawing Numbers
33E324W134G1K2
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
P
P
P
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3324S
Power Factor
59
Product Family
General Purpose
Service Factor
1.00
Shaft Diameter
0.620 IN
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
