GC3324
.12/.16HP, 1350RPM, 1PH, 50/60HZ, K-1, 2524C
Product Information Packet PDF
| Ship Weight | 15.000 LB |
|---|---|
| UPC | 781568297506 |
Specs
Catalog Number
GC3324
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
5:1
Gear Style
K
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
265 rpm
320 rpm
320 rpm
Output Torque
23.00 lb-in
Phase
1
1
1
Speed
1325 rpm
1600 rpm
1325 rpm
1600 rpm
1600 rpm
1325 rpm
1600 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
110 V
115 V
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
110.0 V @ 50 HZ
110.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
25
Connection Diagram
CD1018
Current @ Voltage
1.720 A @ 115.0 V
1.700 A @ 110.0 V
1.700 A @ 110.0 V
Dimensional Drawing Numbers
25E265W226G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2524C
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
