GC25120
G.M. K20XF 115VAC 11.3//13.3 RPM 120:1
Product Information Packet PDF
| Ship Weight | 21.000 LB |
|---|---|
| UPC | 781568431016 |
Specs
Catalog Number
GC25120
Enclosure
TEFC
TEFC
TEFC
Frame Material
Aluminum
Aluminum
Aluminum
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
120:1
Gear Style
G
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
11 rpm
13 rpm
13 rpm
Output Torque
300.00 lb-in
Phase
1
1
1
Speed
1350 rpm
1600 rpm
1350 rpm
1600 rpm
1600 rpm
1350 rpm
1600 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
115.0 V @ 50 HZ
115.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Capacitor Size
25
Connection Diagram
CD1018
Current @ Voltage
1.840 A @ 115.0 V
1.580 A @ 115.0 V
1.580 A @ 115.0 V
Dimensional Drawing Numbers
25E638W398G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Conduit Box
Motor Lead Termination
None
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2520C
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
