GC25005
GM JK TEFC RSB 11:1 DBL EXT
Product Information Packet PDF
| Ship Weight | 16.000 LB |
|---|---|
| UPC | 781568179604 |
Specs
Catalog Number
GC25005
Enclosure
TEFC
TEFC
TEFC
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
11:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Split Phase
Number of Poles
4
4
4
Output Speed
126 rpm
152 rpm
152 rpm
Output Torque
41.00 lb-in
Phase
1
1
1
Speed
1350 rpm
1650 rpm
1350 rpm
1650 rpm
1650 rpm
1350 rpm
1650 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
115.0 V @ 50 HZ
115.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Connection Diagram
CD1917
Current @ Voltage
3.000 A @ 115.0 V
2.700 A @ 115.0 V
2.700 A @ 115.0 V
Dimensional Drawing Numbers
25E647W026G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
S
S
S
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
2524S
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
