GC24302
G.M. T18BA 115V AC 50//60HZ 10:1
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568200834 |
Specs
Catalog Number
GC24302
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Steel
Steel
Frequency
50.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
60.00 Hz
50.00 Hz
60.00 Hz
Gear Ratio
10:1
Gear Style
BB
Gearhead Type
RIGHT ANGLE
Motor Letter Type
Oil Capacitor Start and Run
Number of Poles
4
4
4
Output Speed
130 rpm
158 rpm
158 rpm
Output Torque
18.00 lb-in
Phase
1
1
1
Speed
1300 rpm
1575 rpm
1300 rpm
1575 rpm
1575 rpm
1300 rpm
1575 rpm
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
115.0 V @ 50 HZ
115.0 V @ 50 HZ
Agency Approvals
CE
CSA
UR
CSA
UR
Ambient Temperature
40 °C
Capacitor Size
10
Connection Diagram
CD1018
Current @ Voltage
.850 A @ 115.0 V
.930 A @ 115.0 V
.930 A @ 115.0 V
Dimensional Drawing Numbers
24E131W202G1
Duty Rating
CONT
CONT
CONT
Feedback Signal
NONE
Heater Indicator
No Heater
Insulation Class
F
F
F
Inverter Code
Not Inverter
KVA Code
-
-
-
Motor Lead Exit
Lead Hole In Motor Band
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
2418C
Power Factor
97
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Starting Method
Full Voltage
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Accessories
| Part Number | Description | List Price |
|---|---|---|
| BKP2400 | ONDUIT BOX KIT FOR 24 FRAME |
