Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
FDL3733TM
7.5HP, 1730RPM, 1PH, 60HZ, 213T, 3740LC, TEFC
Product Information Packet PDF
| Ship Weight | 146.000 LB |
|---|---|
| UPC | 781568122006 |
Specs
Catalog Number
FDL3733TM
Enclosure
TEFC
Frame
213T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
7.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
30.000 A @ 230.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
30.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Cap Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 10 AWG, A PH
Motor Type
3740LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
19.02 IN
Power Factor
97
Product Family
General Purpose
Product Type
FARM DUTY
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1730 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Manual Thermal Overload
Winding Thermal 1 Location
KO
Winding Thermal 2
None
Nameplate
| CAT.NO. | FDL3733TM | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37N371T879G1 | |||||||||||||||||||||||||||||
| HP | 7.5 | |||||||||||||||||||||||||||||
| VOLTS | 230 | |||||||||||||||||||||||||||||
| AMP | 30 | |||||||||||||||||||||||||||||
| RPM | 1730 | |||||||||||||||||||||||||||||
| FRAME | 213T | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | H | DES | L | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 84 | PF | 97 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1280L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.199 Ohms A Ph / 0.516 Ohms B Ph
Temp. Rise @ Rated Load
87° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
81.3 LB-FT
Pull-Up Torque
60 LB-FT
Locked-Rotor Torque
88.4 LB-FT
Starting Current
222.4 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 38.0 | 79.0 | 90.0 | 94.0 | 96.0 | 96.0 | 96.0 | 0.0 |
| Efficiency | 0.0 | 68.0 | 81.1 | 84.7 | 85.2 | 83.8 | 80.6 | 0.0 |
| Speed (RPM) | 1,799 | 1,782 | 1,767 | 1,750 | 1,731 | 1,708 | 1,680 | 0 |
| Line Amps | 8.67 | 11.30 | 16.50 | 22.60 | 29.60 | 37.50 | 46.90 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3050F09SP | CAPACITOR 50 MFD 370 VAC | 1.000 EA |
| OC3040F18SP | 7YL OIL CAP 40MFD/370V | 1.000 EA |
| TPLED1024SP | THERMAL 1PH 1.5 MAN REF LED945 TDR #5817 | 1.000 EA |
| EC1189C06SP | ELEC CAP, 189-227 MFD, 250V, 2.06D X 4. | 2.000 EA |
| EC1161C06SP | ELEC CAP, 161-193 MFD, 250V, 2.06D X 4. | 2.000 EA |
| 37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 37-3301FD | C FACE KIT FARM DUTY 213-5TC, ENCL, 6307 | 378.00 USD |
