Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EMM2334
15KW, 1770RPM, 3PH, 60HZ, D160L, 0960M, TEFC, F
Product Information Packet PDF
| Ship Weight | 313.000 LB |
|---|---|
| UPC | 781568522462 |
Specs
Catalog Number
EMM2334
Enclosure
TEFC
Frame
D160L
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
CURUS
UR
CURUS
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
52.000 A @ 208.0 V
50.000 A @ 230.0 V
25.000 A @ 460.0 V
50.000 A @ 230.0 V
25.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
25.0 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
0960M
Mounting Arrangement
B3
Number of Poles
4
Overall Length
23.69 IN
Power Factor
81
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.654 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EMM2334 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09E142Z571G1 | |||||||||||||||||||||||||||||
| IEC FRAME | D160L | KW | 15 | |||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 50/25 | |||||||||||||||||||||||||||||
| RPM | 1770 | ENCL | TEFC | |||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CL | F | |||||||||||||||||||||||||
| SER.F. | 1.15 | DES | A | CODE | H | |||||||||||||||||||||||||
| NEMA-NOM-EFF | 93 | I.P. | 54 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | |||||||||||||||||||||||||||
| SER. # | ||||||||||||||||||||||||||||||
| NP1159L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 kw
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.335 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
61° C
Temp. Rise @ S.F. Load
73° C
Start Configuration
DOL
Break-Down Torque
218 LB-FT
Pull-Up Torque
76.9 LB-FT
Locked-Rotor Torque
118 LB-FT
Starting Current
167 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 41.0 | 64.0 | 75.0 | 81.0 | 86.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 87.3 | 92.0 | 93.0 | 93.1 | 92.8 | 91.6 | 92.9 |
| Speed (RPM) | 1,799 | 1,792 | 1,785 | 1,779 | 1,772 | 1,765 | 1,754 | 1,768 |
| Line Amps | 11.30 | 12.80 | 15.80 | 20.10 | 24.70 | 29.60 | 37.20 | 27.60 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001D01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09EP1101A11SP | PU ENDPLATE, MACH | 1.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.050 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
