EM7600T-I
125HP, 1785RPM, 3PH, 60HZ, X444T, A44062M, TEF
Product Information Packet PDF
| Ship Weight | 1,881.000 LB |
|---|---|
| UPC | 781568604816 |
Specs
Catalog Number
EM7600T-I
Enclosure
TEFC
Frame
X444T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
125.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
CCSAUSEEV
CSA
UL
CSA
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
139.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.8 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
139.0 a
Frame Prefix
X
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
3 @ 1 AWG
Motor Type
A44062M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
44.75 IN
Power Factor
88
Product Family
Other
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
3.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Haz Area Temp Code
T3C
Nameplate
| CLASS I GROUP | D X X | NO. | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLASS II GROUP | E F G | |||||||||||||||||||||||
| OPERATING TEMP CODE | T3C | |||||||||||||||||||||||
| 000613006PC | ||||||||||||||||||||||||
| CAT.NO. | SPEC NO. | A44-6802-1796 | FRAME | X444T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 125 | PHASE | 3 | DESIGN | B | TYPE | P | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1785 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 460 | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 139 | ENCL | TEFC | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 90BC03J30X | NEMA-NOM-EFFICIENCY | 95.8 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 90BC03J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2293L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078548001R | FAN KB 234/150 (84) 400 | 1.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
