EM7564T-I
50HP, 1775RPM, 3PH, 60HZ, 326T, 1276M, XPFC, F1
Product Information Packet PDF
| Ship Weight | 818.000 LB |
|---|---|
| UPC | 781568604700 |
Specs
Catalog Number
EM7564T-I
Enclosure
TEFC
Frame
326T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP E,F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
118.000 A @ 230.0 V
126.000 A @ 208.0 V
59.000 A @ 460.0 V
126.000 A @ 208.0 V
59.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
59.0 a
Frame Prefix
X
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1276M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
32.00 IN
Power Factor
84
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 12F873Y585G1 | ||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | |||||||||||||||||||||||||||||||||||||||||||||||
| HP | 50 | ||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | ||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 118/59 | ||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1775 | MOTOR WEIGHT | 817 | ||||||||||||||||||||||||||||||||||||||||||||
| HERTZ | 60 | PH | 3 | CL | F | DE BRG | 6312 | ||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | A | CODE | J | ODE BRG | 6311 | ||||||||||||||||||||||||||||||||||||||||
| FRAME | 326T | GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 94.5 | PF | 84 | ||||||||||||||||||||||||||||||||||||||||||||
| 55C AMB @ 1.0 SF,60C RISE | |||||||||||||||||||||||||||||||||||||||||||||||
| NP1044XPSLEV | |||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 50 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.096885 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
67° C
Start Configuration
DOL
Break-Down Torque
561 LB-FT
Pull-Up Torque
236 LB-FT
Locked-Rotor Torque
279 LB-FT
Starting Current
475 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 46.0 | 68.0 | 78.0 | 84.0 | 85.0 | 87.0 | 85.0 |
| Efficiency | 0.0 | 90.0 | 93.7 | 94.6 | 94.7 | 94.4 | 93.9 | 94.5 |
| Speed (RPM) | 1,799 | 1,794 | 1,789 | 1,784 | 1,779 | 1,774 | 1,767 | 1,776 |
| Line Amps | 25.00 | 28.60 | 36.90 | 47.30 | 59.10 | 72.40 | 86.30 | 67.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001B03SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
