EM7059T
20//15HP, 3520//2930RPM, 3PH, 60//50HZ, 256T
Product Information Packet PDF
| Ship Weight | 361.000 LB |
|---|---|
| UPC | 781568538005 |
Specs
Catalog Number
EM7059T
Enclosure
TEFC
Frame
256T
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 50 HZ
20.000 HP @ 60 HZ
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
46.000 A @ 230.0 V
42.000 A @ 190.0 V
23.000 A @ 460.0 V
21.000 A @ 380.0 V
42.000 A @ 190.0 V
23.000 A @ 460.0 V
21.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
21.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0936M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
25.54 IN
Power Factor
89
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
None
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
2930 rpm
3520 rpm
3520 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | ||||||||||||||||||||||||||||||||||||||
| SPEC. | 09E270Z601G1 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | EM7059T | |||||||||||||||||||||||||||||||||||||
| HP | 20//15 | T. CODE | T3C | |||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | |||||||||||||||||||||||||||||||||||||
| AMPS | 46/23//42/21 | |||||||||||||||||||||||||||||||||||||
| RPM | 3520//2930 | |||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | |||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | CODE | H | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||
| FRAME | 256T | NEMA-NOM-EFF | 91 | |||||||||||||||||||||||||||||||||||
| PF | 89 | |||||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||||
| NP1426XPSLEV | ||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.47592 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
76° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
111 LB-FT
Pull-Up Torque
39.1 LB-FT
Locked-Rotor Torque
49.6 LB-FT
Starting Current
161 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 58.0 | 78.0 | 86.0 | 89.0 | 90.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 88.9 | 92.2 | 92.4 | 91.7 | 90.7 | 89.2 | 0.0 |
| Speed (RPM) | 3,599 | 3,580 | 3,562 | 3,541 | 3,520 | 3,495 | 3,468 | 0 |
| Line Amps | 7.17 | 9.00 | 13.00 | 17.70 | 22.90 | 28.60 | 35.00 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.447 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
67° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
106 LB-FT
Pull-Up Torque
41.4 LB-FT
Locked-Rotor Torque
52.5 LB-FT
Starting Current
157 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 55.0 | 76.0 | 85.0 | 88.0 | 90.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 88.8 | 92.0 | 92.1 | 91.3 | 90.2 | 88.7 | 0.0 |
| Speed (RPM) | 2,999 | 2,982 | 2,966 | 2,947 | 2,928 | 2,907 | 2,882 | 0 |
| Line Amps | 6.99 | 8.55 | 12.00 | 16.30 | 21.00 | 26.10 | 31.80 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 09CB1500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
