EM7026T-I-5
3HP, 3500RPM, 3PH, 60HZ, 182T, 3628M, XPFC, F1
Product Information Packet PDF
Ship Weight | 91.000 LB |
---|---|
UPC | 781568724231 |
Specs
Catalog Number
EM7026T-I-5
Enclosure
XPFC
Frame
182T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA
CSA EEV
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.700 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
X3628M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
18.27 IN
Power Factor
95
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC. | 36J694X498G1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
CAT.NO. | EM7026T-I-5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
HP | 3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 575 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 2.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 3500 | MOTOR WEIGHT | 91 | |||||||||||||||||||||||||||||||||||||||||||||||||||
HERTZ | 60 | PH | 3 | CL | F | DE BRG | 6206 | |||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.15 | DES | B | CODE | L | ODE BRG | 6205 | |||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 182T | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT 55C AMB AT 1.0 SF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA-NOM-EFF | 87.5 | PF | 95 | |||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA MG-1 PT 5,IP55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP0977XPSLEV |
Performance
Performance at 575 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
6.43 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
32° C
Temp. Rise @ S.F. Load
39° C
Start Configuration
DOL
Break-Down Torque
23.3 LB-FT
Pull-Up Torque
15.2 LB-FT
Locked-Rotor Torque
16 LB-FT
Starting Current
27.6 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 29.0 | 64.0 | 83.0 | 90.0 | 93.0 | 96.0 | 99.0 | 95.0 |
Efficiency | 0.0 | 81.2 | 87.5 | 89.3 | 89.3 | 89.0 | 88.2 | 89.1 |
Speed (RPM) | 3,595 | 3,577 | 3,556 | 3,534 | 3,509 | 3,487 | 3,467 | 3,496 |
Line Amps | 0.85 | 1.11 | 1.57 | 2.12 | 2.72 | 3.29 | 3.83 | 3.06 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
35FN3002A04SP | EXFN, PLASTIC, 6.376 OD, .906 ID W/KEY | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |