Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM3711T
10HP, 3490RPM, 3PH, 60HZ, 215T, 3728M, TEFC, F1
Product Information Packet PDF
Ship Weight | 120.000 LB |
---|---|
UPC | 781568139066 |
Specs
Catalog Number
EM3711T
Enclosure
TEFC
Frame
215T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
23.200 A @ 230.0 V
24.900 A @ 208.0 V
11.600 A @ 460.0 V
24.900 A @ 208.0 V
11.600 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
11.6 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3730M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.89 IN
Power Factor
88
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3490 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EM3711T | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | 37H244S864G2 | |||||||||||||||||||||||||||||||||||
HP | 10 | |||||||||||||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
AMPS | 23.2/11.6 | |||||||||||||||||||||||||||||||||||
RPM | 3490 | |||||||||||||||||||||||||||||||||||
FRAME | 215T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
SF | 1.15 | CODE | G | DES | B | CLASS | F | |||||||||||||||||||||||||||||
NEMA NOM. EFF | 90.2 | PF | 88 | |||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||||||||
ENCL | TEFC | SER | ||||||||||||||||||||||||||||||||||
DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||||
VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
CT6-60H(10:1)VT3-60H(20:1 | ||||||||||||||||||||||||||||||||||||
50Hz 10HP 190/380V 28.2/14.1A | SF1.0 | |||||||||||||||||||||||||||||||||||
NP3441LUA |
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.05 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
78° C
Temp. Rise @ S.F. Load
97° C
Start Configuration
DOL
Break-Down Torque
46.1 LB-FT
Pull-Up Torque
19.3 LB-FT
Locked-Rotor Torque
23.7 LB-FT
Starting Current
77.3 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 7.0 | 57.0 | 78.0 | 85.0 | 88.0 | 90.0 | 89.0 | 88.0 |
Efficiency | 0.0 | 88.6 | 91.7 | 91.6 | 90.6 | 89.1 | 87.3 | 90.0 |
Speed (RPM) | 3,597 | 3,573 | 3,548 | 3,520 | 3,489 | 3,455 | 3,417 | 3,464 |
Line Amps | 3.66 | 4.56 | 6.49 | 8.90 | 11.60 | 14.60 | 17.90 | 13.50 |
Performance Curves
Performance at 230 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.248 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
79° C
Temp. Rise @ S.F. Load
98° C
Start Configuration
DOL
Break-Down Torque
45.7 LB-FT
Pull-Up Torque
21.9 LB-FT
Locked-Rotor Torque
25.4 LB-FT
Starting Current
152 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 53.0 | 74.0 | 84.0 | 87.0 | 88.0 | 89.0 | 88.0 |
Efficiency | 0.0 | 86.7 | 91.0 | 91.4 | 90.6 | 89.1 | 87.3 | 90.0 |
Speed (RPM) | 3,595 | 3,575 | 3,547 | 3,516 | 3,482 | 3,445 | 3,401 | 3,464 |
Line Amps | 8.25 | 9.88 | 13.70 | 18.20 | 23.60 | 29.50 | 36.00 | 27.10 |
Performance Curves
Performance at 480 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.991 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
78° C
Temp. Rise @ S.F. Load
97° C
Start Configuration
DOL
Break-Down Torque
50.07 LB-FT
Pull-Up Torque
24.32 LB-FT
Locked-Rotor Torque
28.21 LB-FT
Starting Current
80.47 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 46.0 | 67.0 | 78.0 | 83.0 | 86.0 | 87.0 | 85.0 |
Efficiency | 0.0 | 85.9 | 90.5 | 91.2 | 90.5 | 89.3 | 87.6 | 89.8 |
Speed (RPM) | 3,595 | 3,577 | 3,550 | 3,521 | 3,489 | 3,454 | 3,414 | 3,468 |
Line Amps | 4.85 | 5.56 | 7.29 | 9.34 | 11.81 | 14.50 | 17.52 | 13.40 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36FN3000C02SP | EXFN, PLASTIC, 5.25 OD, 1.175 ID | 1.000 EA |
37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
07FH4007SP | PRIMED | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
37-1304 | C FACE KIT | 329.00 USD |