Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EJPM3314T
15HP, 3500RPM, 3PH, 60HZ, 215JP, 3734M, OPSB, F
Product Information Packet PDF
| Ship Weight | 134.000 LB |
|---|---|
| UPC | 781568479193 |
Specs
Catalog Number
EJPM3314T
Enclosure
ODP
Frame
215JP
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
35.000 A @ 230.0 V
36.000 A @ 208.0 V
17.500 A @ 460.0 V
36.000 A @ 208.0 V
17.500 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
17.5 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
3734M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
22.07 IN
Power Factor
89
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.15
Shaft Diameter
1.250 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3475 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EJPM3314T | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37F810S867G1 | |||||||||||||||||||||||||||||||||||
| HP | 15 | |||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
| AMPS | 35/17.5 | |||||||||||||||||||||||||||||||||||
| RPM | 3475 | |||||||||||||||||||||||||||||||||||
| FRAME | 215JP | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
| SF | 1.15 | CODE | G | DES | B | CLASS | F | |||||||||||||||||||||||||||||
| NEMA NOM. EFF | 90.2 | PF | 89 | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6206 | |||||||||||||||||||||||||||||||||
| VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
| CT30-60(2:1) VT3-60(20:1) | ||||||||||||||||||||||||||||||||||||
| USABLE AT | 50HZ 15HP 190/380V 41.6/20.8A | SF1.0 | ||||||||||||||||||||||||||||||||||
| NP3553LUA | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.7163 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
46° C
Temp. Rise @ S.F. Load
59° C
Start Configuration
DOL
Break-Down Torque
92 LB-FT
Pull-Up Torque
28.5 LB-FT
Locked-Rotor Torque
37.5 LB-FT
Starting Current
109.3 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 58.0 | 78.0 | 86.0 | 89.0 | 89.0 | 88.0 | 89.0 |
| Efficiency | 0.0 | 90.3 | 92.5 | 92.2 | 90.9 | 89.2 | 87.1 | 89.9 |
| Speed (RPM) | 3,599 | 3,572 | 3,545 | 3,515 | 3,480 | 3,441 | 3,399 | 3,457 |
| Line Amps | 5.49 | 6.69 | 9.59 | 13.20 | 17.30 | 22.00 | 27.30 | 20.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.028 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
