Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EJPM2535T
30HP, 1775RPM, 3PH, 60HZ, 286JP, 4060M, OPSB, F
Product Information Packet PDF
| Ship Weight | 370.000 LB |
|---|---|
| UPC | 781568479421 |
Specs
Catalog Number
EJPM2535T
Enclosure
ODP
Frame
286JP
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Agency Approvals
NEMA_PREMIUM
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
37.000 A @ 460.0 V
74.000 A @ 230.0 V
77.000 A @ 208.0 V
74.000 A @ 230.0 V
77.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
37.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
4060M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
29.81 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.15
Shaft Diameter
1.750 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EJPM2535T | P/N | ENCLOSURE | OPSB | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 40E210X339 | CC | 010A | FRAME | 286JP | S/N | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 30 | CLASS | F | HZ | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1775 | PH | 3 | DES | A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLT | 230/460 | KVA-CODE | H | ODE BRG | 6309 | DE BRG | 6312 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| AMP | 74/37 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 94.1 | PF | 80 | SER.F. | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 50HZ 30HP 190/380V 86/43A | SF1.0 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HTR-VOLTS | HTR-AMPS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2138LUA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.22043 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
29° C
Temp. Rise @ S.F. Load
35° C
Start Configuration
DOL
Break-Down Torque
280 LB-FT
Pull-Up Torque
130 LB-FT
Locked-Rotor Torque
161 LB-FT
Starting Current
252 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 44.0 | 67.0 | 77.0 | 82.0 | 85.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 90.5 | 93.8 | 94.4 | 94.3 | 93.9 | 93.2 | 94.1 |
| Speed (RPM) | 1,799 | 1,794 | 1,788 | 1,782 | 1,777 | 1,770 | 1,763 | 1,773 |
| Line Amps | 15.40 | 17.70 | 22.50 | 29.00 | 36.30 | 44.30 | 53.00 | 41.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.125 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
