Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EFM4104T
30HP, 1770RPM, 3PH, 60HZ, 286T, 1056M, TEFC, F2
Product Information Packet PDF
| Ship Weight | 408.000 LB |
|---|---|
| UPC | 781568185575 |
Specs
Catalog Number
EFM4104T
Enclosure
TEFC
Frame
286T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
72.000 A @ 230.0 V
76.000 A @ 208.0 V
36.000 A @ 460.0 V
76.000 A @ 208.0 V
36.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
36.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1056M
Mounting Arrangement
F2
Number of Poles
4
Overall Length
27.81 IN
Power Factor
83
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EFM4104T | CUST. P/N | ENCL | TEFC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10C156Y758G1 | CC | 010A | FRAME | 286T | SER.NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 30 | CLASS | F | HZ | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| R.P.M. | 1770 | PH | 3 | DES | A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | CODE | G | ODE BRG | 6309 | DE BRG | 6311 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 72/36 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | NEMA NOM. EFF. | 93.6 | GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P.F. | 83 | SER.F. | 1.15 | VPWM INVERTER READY | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HTR-VOLTS | HTR-AMPS | HTR-WATTS | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3443L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.226 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
57° C
Temp. Rise @ S.F. Load
70° C
Start Configuration
DOL
Break-Down Torque
270 LB-FT
Pull-Up Torque
128 LB-FT
Locked-Rotor Torque
145 LB-FT
Starting Current
235 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 44.0 | 66.0 | 75.0 | 83.0 | 83.0 | 83.0 | 83.0 |
| Efficiency | 0.0 | 90.6 | 93.7 | 94.3 | 94.0 | 93.2 | 93.0 | 93.6 |
| Speed (RPM) | 1,799 | 1,794 | 1,787 | 1,781 | 1,774 | 1,766 | 1,757 | 1,769 |
| Line Amps | 15.90 | 17.90 | 23.00 | 30.10 | 36.20 | 45.30 | 54.50 | 41.70 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001C02 | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| 09GS1000 | GASKET-CONDUIT BOX, 1/16 THICK LEXIDE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 10GS1000 | GASKET, CONDUIT BOX LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.125 GA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LC0005E01 | SPL CONN.DIA./WARN.LABEL(LC0005/LB1119) | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 10-1305 | C FACE KIT | 783.00 USD |
| 10EP1502A01SP | D-FLANGE KIT | 996.00 USD |
