CTM4102T
20HP, 1175RPM, 3PH, 60HZ, 286T, 1040M, TEAO, F1
Product Information Packet PDF
| Ship Weight | 353.000 LB |
|---|---|
| UPC | 781568408223 |
Specs
Catalog Number
CTM4102T
Enclosure
TEAO
Frame
286T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
CURUS
UR
CURUS
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
58.000 A @ 208.0 V
54.000 A @ 230.0 V
27.000 A @ 460.0 V
54.000 A @ 230.0 V
27.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
27.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1040M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
25.63 IN
Power Factor
77
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1175 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CTM4102T | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10G189X911G1 | |||||||||||||||||||||
| HP | 20 | |||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||
| AMP | 54/27 | |||||||||||||||||||||
| RPM | 1175 | |||||||||||||||||||||
| FRAME | 286T | HZ | 60 | PH | 3 | |||||||||||||||||
| SER.F. | 1.15 | CODE | G | DES | B | CL | F | |||||||||||||||
| NEMA-NOM-EFF | 90.2 | PF | 77 | |||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||
| CC | ||||||||||||||||||||||
| DE | 6311 | ODE | 6309 | |||||||||||||||||||
| ENCL | TEAO | SN | ||||||||||||||||||||
| 2050 FPM @ 520CFM | ||||||||||||||||||||||
| NP1258 | ||||||||||||||||||||||
| FRONT | 6309 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | 6311 | |||||||||||||||||||
| LUBRICATE WITH | ||||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||
| NP0090 | ||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
