CSWDM3558
2HP, 1750RPM, 3PH, 60HZ, 56C, 3528M, TEFC, F1, N
Product Information Packet PDF
Ship Weight | 44.000 LB |
---|---|
UPC | 781568402436 |
Specs
Catalog Number
CSWDM3558
Enclosure
TEFC
Frame
56C
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.900 A @ 460.0 V
5.800 A @ 230.0 V
6.300 A @ 208.0 V
5.800 A @ 230.0 V
6.300 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3528M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.22 IN
Power Factor
75
Product Family
Wash Down Paint Free
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | CSWDM3558 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35S641P562H3 | |||||||||||||||||||||||||||||
HP | 2 | |||||||||||||||||||||||||||||
VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
AMP | 6.3-5.8/2.9 | |||||||||||||||||||||||||||||
RPM | 1750 | |||||||||||||||||||||||||||||
FRAME | 56C | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | L | DES | B | CLASS | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 86.5 | PF | 75 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||
DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||
NP1496L |
Performance
Performance at 460 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
7.66 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
75° C
Temp. Rise @ S.F. Load
93° C
Start Configuration
DOL
Break-Down Torque
24.6 LB-FT
Pull-Up Torque
12.2 LB-FT
Locked-Rotor Torque
17.9 LB-FT
Starting Current
23.7 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 7.0 | 33.0 | 53.0 | 67.0 | 75.0 | 80.0 | 84.0 | 78.0 |
Efficiency | 0.0 | 77.6 | 85.1 | 86.9 | 86.6 | 85.6 | 84.0 | 86.0 |
Speed (RPM) | 1,799 | 1,789 | 1,778 | 1,765 | 1,751 | 1,737 | 1,721 | 1,743 |
Line Amps | 1.72 | 1.80 | 2.04 | 2.39 | 2.88 | 3.39 | 4.01 | 3.19 |
Performance Curves
Performance at 208 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.81 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
75° C
Temp. Rise @ S.F. Load
94° C
Start Configuration
DOL
Break-Down Torque
19.7 LB-FT
Pull-Up Torque
9.48 LB-FT
Locked-Rotor Torque
13.9 LB-FT
Starting Current
41.63 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 42.0 | 63.0 | 76.0 | 83.0 | 86.0 | 87.0 | 85.0 |
Efficiency | 0.0 | 81.2 | 87.0 | 87.6 | 86.5 | 85.0 | 82.9 | 85.6 |
Speed (RPM) | 1,799 | 1,787 | 1,774 | 1,758 | 1,742 | 1,724 | 1,704 | 1,731 |
Line Amps | 2.73 | 2.99 | 3.66 | 4.59 | 5.81 | 7.09 | 8.63 | 6.58 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
HW4600B39SP | V-RING SLINGER 0.550 X 0.790 X .18 VITON | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |