CNM20252
.25HP, 2850/3450RPM, 3PH, 50/60HZ, 2520M
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568135006 |
Specs
Catalog Number
CNM20252
Enclosure
TENV
Frame
42C
Frame Material
Aluminum
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.250 HP @ 50 HZ
.250 HP @ 60 HZ
.250 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
.450 A @ 460.0 V
.500 A @ 380.0 V
.900 A @ 230.0 V
1.000 A @ 190.0 V
.500 A @ 380.0 V
.900 A @ 230.0 V
1.000 A @ 190.0 V
Duty Rating
CONT
Feedback Signal
NONE
High Voltage Full Load Amps
0.5 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2520M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
7.89 IN
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Speed
2850 rpm
3450 rpm
3450 rpm
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
