CNM20134
MTR. K16AA 208-230/460V .13 HP 1725 RPM
Product Information Packet PDF
| Ship Weight | 10.000 LB |
|---|---|
| UPC | 781568134993 |
Specs
Catalog Number
CNM20134
Enclosure
TENV
Frame
42C
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.130 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
.780 A @ 208.0 V
.860 A @ 230.0 V
.430 A @ 460.0 V
.860 A @ 230.0 V
.430 A @ 460.0 V
Duty Rating
CONT
Efficiency @ 100% Load
62.0 %
Feedback Signal
NONE
High Voltage Full Load Amps
0.4 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2516M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
7.39 IN
Power Factor
45
Product Family
General Purpose
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Reversible
Speed
1725 rpm
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
