CNM20132
.13HP, 2850/3450RPM, 3PH, 50/60HZ, 2510M
Product Information Packet PDF
| Ship Weight | 8.000 LB |
|---|---|
| UPC | 781568134986 |
Specs
Catalog Number
CNM20132
Enclosure
TENV
Frame
42C
Frame Material
Aluminum
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.130 HP @ 50 HZ
.130 HP @ 60 HZ
.130 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
.350 A @ 460.0 V
.700 A @ 190.0 V
.700 A @ 230.0 V
.350 A @ 380.0 V
.700 A @ 190.0 V
.700 A @ 230.0 V
.350 A @ 380.0 V
Duty Rating
CONT
Efficiency @ 100% Load
64.0 %
Feedback Signal
NONE
High Voltage Full Load Amps
0.4 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
M
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
2510M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
7.39 IN
Power Factor
54
Product Family
General Purpose
Service Factor
1.00
Shaft Rotation
Reversible
Speed
2850 rpm
3450 rpm
3450 rpm
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
