CNL20134
.13HP, 1600RPM, 1PH, 60HZ, 2520C, TENV, F1
Product Information Packet PDF
| Ship Weight | 13.000 LB |
|---|---|
| UPC | 781568134979 |
Specs
Catalog Number
CNL20134
Enclosure
TENV
Frame
42C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Output @ Frequency
.130 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
1.540 A @ 115.0 V
Duty Rating
CONT
Feedback Signal
NONE
High Voltage Full Load Amps
1.5 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
2520C
Mounting Arrangement
F1
Number of Poles
4
Overall Length
7.89 IN
Product Family
General Purpose
Service Factor
1.00
Shaft Rotation
Reversible
Speed
1600 rpm
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
