CNL20082
MTR. K14AA 115V .08 HP 3450 RPM MTR
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568134962 |
Specs
Catalog Number
CNL20082
Enclosure
TENV
Frame
42C
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Output @ Frequency
.080 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Base Indicator
RG
Current @ Voltage
1.130 A @ 115.0 V
Duty Rating
CONT
Efficiency @ 100% Load
55.0 %
Feedback Signal
NONE
High Voltage Full Load Amps
1.1 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
2514C
Mounting Arrangement
F1
Number of Poles
2
Overall Length
7.39 IN
Power Factor
83
Product Family
General Purpose
Service Factor
1.00
Shaft Rotation
Reversible
Speed
3375 rpm
Motor Standards
NEMA
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
