Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
CL3504
.5HP, 1725RPM, 1PH, 60HZ, 56C, 3421L, TEFC, F1
Product Information Packet PDF
Ship Weight | 28.000 LB |
---|---|
UPC | 781568109250 |
Specs
Catalog Number
CL3504
Enclosure
TEFC
Frame
56C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
3.700 A @ 230.0 V
3.900 A @ 208.0 V
7.400 A @ 115.0 V
3.900 A @ 208.0 V
7.400 A @ 115.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
68.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3421L
Mounting Arrangement
F1
Number of Poles
4
Overall Length
11.35 IN
Power Factor
66
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.25
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1725 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | CL3504 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 34C62-5422 | |||||||||||||||||||||||||||||
HP | .5 | |||||||||||||||||||||||||||||
VOLTS | 115/208-230 | |||||||||||||||||||||||||||||
AMP | 7.4/3.9-3.7 | |||||||||||||||||||||||||||||
RPM | 1725 | |||||||||||||||||||||||||||||
FRAME | 56C | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
SER.F. | 1.25 | CODE | J | DES | N | CLASS | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 68 | PF | 66 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||
SFA 8.2/4.3-4.1 | ||||||||||||||||||||||||||||||
NP1256L |
Parts
Part Number | Description | Quantity |
---|---|---|
EC1270A02SP | ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. | 1.000 EA |
34EP3102A01SP | FR ENDPLATE, MACH | 1.000 EA |
34CB4800SP | CAPACITOR COVER, STAMPED PRIMED | 1.000 EA |
34GS3000SP | GASKET, CAPACITOR BOX | 1.000 EA |
34EP3300A24SP | PU ENDPLATE, MACH | 1.000 EA |
34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
34FH4002A01SP | IEC FH NO GREASER PRIMED | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |