CEWWDM3613T
5HP, 3450RPM, 3PH, 60HZ, 184TC, 3630M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 83.000 LB |
|---|---|
| UPC | 781568688366 |
Specs
Catalog Number
CEWWDM3613T
Enclosure
TEFC
Frame
184TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
12.000 A @ 208.0 V
5.900 A @ 460.0 V
11.800 A @ 230.0 V
5.900 A @ 460.0 V
11.800 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3630M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
16.54 IN
Power Factor
91
Product Family
Super White Washdown
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | CEWWDM3613T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 36N830S042G1 | |||||||||||||||||||||||||||||
| HP | 5 | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 11.8/5.9 | |||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||
| FRAME | 184TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES | A | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 88.5 | PF | 91 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||
| NP1669L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.27 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
72° C
Temp. Rise @ S.F. Load
88° C
Start Configuration
DOL
Break-Down Torque
33.7 LB-FT
Pull-Up Torque
23.5 LB-FT
Locked-Rotor Torque
27.5 LB-FT
Starting Current
57.2 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 62.0 | 81.0 | 88.0 | 91.0 | 93.0 | 94.0 | 92.0 |
| Efficiency | 0.0 | 83.2 | 88.4 | 89.1 | 88.3 | 87.0 | 85.8 | 87.5 |
| Speed (RPM) | 3,599 | 3,569 | 3,537 | 3,504 | 3,466 | 3,428 | 3,385 | 3,443 |
| Line Amps | 1.68 | 2.24 | 3.26 | 4.47 | 5.85 | 7.26 | 8.80 | 6.70 |
Performance Curves
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.27 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
72° C
Temp. Rise @ S.F. Load
88° C
Start Configuration
DOL
Break-Down Torque
33.7 LB-FT
Pull-Up Torque
23.5 LB-FT
Locked-Rotor Torque
27.5 LB-FT
Starting Current
57.2 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 62.0 | 81.0 | 88.0 | 91.0 | 93.0 | 94.0 | 92.0 |
| Efficiency | 0.0 | 83.2 | 88.4 | 89.1 | 88.3 | 87.0 | 85.8 | 87.5 |
| Speed (RPM) | 3,599 | 3,569 | 3,537 | 3,504 | 3,466 | 3,428 | 3,385 | 3,443 |
| Line Amps | 1.68 | 2.24 | 3.26 | 4.47 | 5.85 | 7.26 | 8.80 | 6.70 |
Performance Curves
Performance at 230 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.576 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
72° C
Temp. Rise @ S.F. Load
88° C
Start Configuration
DOL
Break-Down Torque
33.7 LB-FT
Pull-Up Torque
23.5 LB-FT
Locked-Rotor Torque
27.5 LB-FT
Starting Current
114 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 62.0 | 81.0 | 88.0 | 91.0 | 93.0 | 94.0 | 92.0 |
| Efficiency | 0.0 | 83.2 | 88.4 | 89.1 | 88.3 | 87.0 | 85.8 | 87.5 |
| Speed (RPM) | 3,599 | 3,569 | 3,537 | 3,504 | 3,466 | 3,428 | 3,385 | 3,443 |
| Line Amps | 3.36 | 4.48 | 6.52 | 8.94 | 11.70 | 14.50 | 17.60 | 13.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS3010SP | 1/16"WHITE LID GASKET | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
