Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BSM90N-275AA
BSM90N-275AA (NEO) T'STAT, RESOLVE
Product Information Packet PDF
| List Price | 2,416.00 USD |
|---|---|
| Multiplier Symbol | E4 |
| Ship Weight | 31.5 LB |
| UPC | 781568293621 |
Specs
Nameplate Speed
4000
Brand
Baldor-Reliance
Agency Approvals
CE
CSA
TUV
UR
CSA
TUV
UR
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S3LYP100
Frame
D130D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 14 AWG
Motor Standards
IEC
Nameplate Output
2.59KW
Shaft Rotation
Reversible
Drawings
Nameplate
| CAT.NO. | BSM90N-275AA | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLANK | ||||||||||||||||||||
| SPEC. | S3P100W060G1 | |||||||||||||||||||
| MFG.NO. | ||||||||||||||||||||
| TORQ CONT STALL | 10 NM | |||||||||||||||||||
| CUR CONT STALL/A RMS | 11.6 | |||||||||||||||||||
| POWER | 2.59KW | |||||||||||||||||||
| RATED SPEED/RPM | 4000 | |||||||||||||||||||
| RATED BUS VOLTS | 300 | |||||||||||||||||||
| PEAK CUR/A RMS | 41.9 | |||||||||||||||||||
| MAX SPEED/RPM | 7000 | |||||||||||||||||||
| CLASS | F | AMB. | 25 | |||||||||||||||||
| APRV-CE | ||||||||||||||||||||
| NP2863L | ||||||||||||||||||||
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GBSM90-MRP120-4 | Std. Servo Gearbox Ratio 4:1 | 2,025.00 USD |
| GBSM90-MRP120-5 | Std. Servo Gearbox Ratio 5:1 | 2,025.00 USD |
| GBSM90-MRP120-7 | Std. Servo Gearbox Ratio 7:1 | 2,025.00 USD |
| GBSM90-MRP155-10 | Std. Servo Gearbox Ratio 10:1 | 2,551.00 USD |
| GBSM90-MRP155-25 | Std. Servo Gearbox Ratio 25:1 | 3,323.00 USD |
