Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
BL3507
.75HP, 1725RPM, 1PH, 60HZ, 56, BRAKE, 3428LC
Product Information Packet PDF
| Ship Weight | 42.000 LB |
|---|---|
| UPC | 781568114865 |
Specs
Catalog Number
BL3507
Enclosure
TEFC
Frame
56
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Cap Run
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Brake Torque
6.0 lb-ft
Current @ Voltage
4.200 A @ 230.0 V
5.400 A @ 208.0 V
8.400 A @ 115.0 V
5.400 A @ 208.0 V
8.400 A @ 115.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
72.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.2 a
Front Face Code
Brake Mounting
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3428LC
Mounting Arrangement
F1
Number of Poles
4
Overall Length
16.71 IN
Power Factor
78
Product Family
General Purpose
Product Type
BRAKE MOTOR
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.25
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1725 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | BL3507 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 34G458Y094-C | |||||||||||||||||||||||||||||
| HP | .75 | |||||||||||||||||||||||||||||
| VOLTS | 115/230 | |||||||||||||||||||||||||||||
| AMP | 8.4/4.2 | |||||||||||||||||||||||||||||
| RPM | 1725 | |||||||||||||||||||||||||||||
| FRAME | 56 | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
| SER.F. | 1.25 | CODE | J | DES | N | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 72 | PF | 78 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6203 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| SFA 10/5 | ||||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.22 Ohms A Ph / 1.76 Ohms B Ph
Temp. Rise @ Rated Load
71° C
Temp. Rise @ S.F. Load
89° C
Start Configuration
DOL
Break-Down Torque
5.7 LB-FT
Pull-Up Torque
5 LB-FT
Locked-Rotor Torque
6.9 LB-FT
Starting Current
24.7 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 22.0 | 43.0 | 57.0 | 70.0 | 78.0 | 82.0 | 86.0 | 82.0 |
| Efficiency | 0.0 | 50.2 | 66.1 | 71.1 | 72.3 | 72.0 | 68.6 | 72.0 |
| Speed (RPM) | 1,797 | 1,780 | 1,766 | 1,749 | 1,729 | 1,707 | 1,675 | 1,707 |
| Line Amps | 2.80 | 2.90 | 3.20 | 3.70 | 4.30 | 5.10 | 6.20 | 5.10 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3020F12SP | CAPACITORS 20 MFD 370 VAC | 1.000 EA |
| EC1270A02SP | ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. | 1.000 EA |
| 34EP3102A01SP | FR ENDPLATE, MACH | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| 34FH4002A03SP | IEC FH NO GREASER W/.88 DIA SHAFT HOLE, | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
