ASM7510
10HP, 3450RPM, 3PH, 60HZ, 7535M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 142.000 LB |
|---|---|
| UPC | 781568122150 |
Specs
Catalog Number
ASM7510
Enclosure
TEFC
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Agency Approvals
CSA EEV
UL
UR
CSA
CE
CCSA US
UL
UR
CSA
CE
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
12.000 A @ 460.0 V
24.000 A @ 230.0 V
26.000 A @ 208.0 V
24.000 A @ 230.0 V
26.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
60 MIN
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
12.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
7535M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.20 IN
Product Family
Arbor Saw
Pulley End Bearing Type
Double Row Angular Contact
Pulley Face Code
Standard
Pulley Shaft Indicator
Key Only (When Non-STD)
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.750 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 7-2000-5029 | |||||||||||||||||||||||||||||
| HP | 10 SAW DUTY | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 24/12 | |||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||
| FRAME | HZ | 60 | PH | 3 | ||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES | A | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | PF | |||||||||||||||||||||||||||||
| RATING | 40C AMB-INT. DUTY 60 MIN | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 5211 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1264L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.4562 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
60.4 LB-FT
Pull-Up Torque
29.2 LB-FT
Locked-Rotor Torque
46.1 LB-FT
Starting Current
97 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 16.0 | 75.0 | 89.0 | 92.0 | 93.0 | 95.0 | 94.0 | 94.0 |
| Efficiency | 0.0 | 79.4 | 85.3 | 87.0 | 86.4 | 85.0 | 83.2 | 85.6 |
| Speed (RPM) | 3,599 | 3,569 | 3,541 | 3,511 | 3,477 | 3,442 | 3,402 | 3,456 |
| Line Amps | 2.41 | 3.94 | 6.30 | 9.00 | 11.80 | 14.50 | 17.60 | 13.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 35FN2000A07SP | EXFN, ALUM, 5.75 OD, 1.182 ID | 1.000 EA |
| 37FH4500A03SP | FAN COVER, PRIMER | 1.000 EA |
| LC0005E01 | CONN.DIA./WARNING LABEL (LC0005/LB1119N) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
