Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
812RE
.75HP, 3600RPM, 1PH, 60HZ, 3524C, GRND
Product Information Packet PDF
| Ship Weight | 96.000 LB |
|---|---|
| UPC | 781568127773 |
Specs
Catalog Number
812RE
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.75
Number of Poles
2
2
2
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
0.750 IN
0.750 IN
0.750 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
230 V
230 V
Voltage @ Frequency
230.0 V @ 60 HZ
115.0 V @ 60 HZ
115.0 V @ 60 HZ
Agency Approvals
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
2.400 A @ 230.0 V
4.800 A @ 115.0 V
4.800 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3524C
Mounting Arrangement
F1
Overall Length
23.24 IN
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 812RE | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .75 | VOLTS | 115/230 | |||||||||||||||||||||
| PHASE | 1 | AMPS | 4.8/2.4 | |||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||
| SPEC. | G8-212-11 | |||||||||||||||||||||||
| NP3118 | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| OC3016F12SP | CYL OIL CAP 16MFD/370V | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| G8EP3900A01SP | ENDPLATE, MACH | 1.000 EA |
| HA6048A01SP | SUPPORT, TOOL REST, STAMPED PLATED | 1.000 EA |
| HA6048A01SP | SUPPORT, TOOL REST, STAMPED PLATED | 1.000 EA |
| G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
| G7AP1010A01SP | TOOL REST, LEFT/RIGHT HAND 11GA H.R. STE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| XY7510A12SP | 3/4-10 NUT R.H. HEX (NC) ZINC PLATED | 1.000 EA |
| G8FH1801A01SP | GUARD COVER - R.H. 8" GRINDER | 1.000 EA |
| G8FH1803A01SP | GUARD COVER - L.H. 8" GRINDER | 1.000 EA |
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16RE | PEDESTAL LIGHT INDUSTRIAL,STEEL-RED | 546.00 USD |
| GA14R | PEDESTAL FABRICATED STEEL W/SHELVES-RED | 871.00 USD |
| GA16R | PEDESTAL IND., CAST IRON 6" - 10" RED | 918.00 USD |
| B80 | 8" 36 GRIT GRINDING WHEEL | 122.00 USD |
| B81 | 8" 60 GRIT GRINDING WHEEL | 122.00 USD |
| GA9R | PAIR LIGHTED EYESHIELDS-RED | 353.00 USD |
| GA9SR | PAIR LIGHTED EYESHIELD W/ON-OFF-RED | 392.00 USD |
| DC8 | DUST CONTROL UNIT | 5,466.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
