Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1215W
2HP, 1500/1800RPM, 3PH, 50/60HZ, 3628M, GRND
Product Information Packet PDF
| Ship Weight | 253.000 LB |
|---|---|
| UPC | 781568127216 |
Specs
Catalog Number
1215W
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
50.00 Hz
60.00 Hz
50.00 Hz
Motor Letter Type
Three Phase
Nameplate Output
2
Number of Poles
4
4
4
Output @ Frequency
2.000 HP @ 50 HZ
2.000 HP @ 60 HZ
2.000 HP @ 60 HZ
Phase
3
3
3
Shaft Diameter
1.250 IN
1.250 IN
1.250 IN
Speed
1500 rpm
1800 rpm
1500 rpm
1800 rpm
1800 rpm
1500 rpm
1800 rpm
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage
208 V
230 V
460 V
230 V
460 V
Voltage @ Frequency
230.0 V @ 50 HZ
208.0 V @ 50 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
208.0 V @ 50 HZ
208.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 50 HZ
230.0 V @ 60 HZ
Wheel Bore Size
1.2500 IN
Wheel Diameter
12.0000 IN
Wheel Face
2.0000 IN
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Base Indicator
Rigid
Current @ Voltage
2.800 A @ 460.0 V
5.600 A @ 230.0 V
5.900 A @ 208.0 V
5.600 A @ 230.0 V
5.900 A @ 208.0 V
Design Code
-
Duty Rating
CONT
Insulation Class
B
KVA Code
G
Motor Lead Quantity/Wire Size
9 @ 16 AWG
Motor Type
3628M
Mounting Arrangement
F1
Product Family
Grinder
Service Factor
1.00
Shaft Rotation
Phase Seq-Opp Std Rot (CWODE)
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 1215W | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 2 | VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||
| PHASE | 3 | AMPS | 5.9-5.6/2.8 | |||||||||||||||||||||||||||||||||
| HZ | 50//60 | RPM | 1500//1800 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G12-118D-0018 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3412L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37GS1001SP | GASKET, CONDUIT BOX LID, .06 THICK LEXID | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
| HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
| HA6049A01SP | SUPPORT, TOOL REST, MACH | 1.000 EA |
| G2AP1002A01SP | TOOL REST, MACH (G) MACHINED 6 ON | 1.000 EA |
| XZ2007A62SP | 1 1/4-7 NUT LH HEX (NC) | 1.000 EA |
| XZ2007A12SP | 1 1/4-7 NUT RH HX(NC)(F/S | 1.000 EA |
| GA9 | EYESHIELD ASSY | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HA6094A01SP | CLAMP FOR SUPPORT ARM X PLATED | 2.000 EA |
| MN909 | EYESHIELD MTG INSTR. FOR GA9, GA10 & GA1 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN903 | INSTR MANUAL FOR GRINDERS 9/03 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA20 | PEDESTAL INDUSTRIAL, CAST IRON 8"-14" | 1,375.00 USD |
| GA9 | PAIR LIGHTED EYESHIELDS | 353.00 USD |
| GA9-1 | SINGLE LIGHTED EYESHIELD | 195.00 USD |
| GA9S | PAIR EYESHIELDS W/ ON-OFF SWITCH | 392.00 USD |
| GA11 | PAIR EYESHIELDS | 170.00 USD |
| B125 | 12" 30 GRIT GRINDING WHEEL | 408.00 USD |
| B126 | 12' 46 GRIT GRINDING WHEEL | 411.00 USD |
| DC12 | DUST CONTROL UNIT | 5,687.00 USD |
| DC12-3 | DUST CONTROL UNIT | 5,687.00 USD |
