Workforce Development News
Baldor's G-Series Above NEMA Vertical P-Base Motors
Designed for the pumping and fan industry, these motors meet standard NEMA specified P-Base dimensions for vertical pump applications or horizontal mount for tunnel fan applications. The G-series platform features a grease lubricated ball bearing on the drive end with a thrust bearing on the upper (non-drive end) as standard. Oil lubrication and different bearing arrangements are optional features if the application is subject to heavy loading.
Other optional features include certifications to meet the demands of the Oil & Gas industry are available including IEEE841 up to 500 HP, API541 and API547 above 500 HP. A non-reversing ratchet used to control motor backspin upon de-energization can protect the entire pumping system.