English
English
français (Canada)
Go

Company News

Baldor•Dodge Ultra Kleen Tigear-2: The Newest Addition to Baldors Washdown Family

Baldor Electric Company is proud to announce a new addition to our washdown family of enclosed gear reducer products, the Baldor•Dodge Ultra Kleen® Tigear-2®. The Ultra Kleen Tigear-2 sets a new standard for stainless steel gear reducers with an all-new sanitary design that is completely sealed against high pressure, high temperature and caustic washdown environments. Ultra Kleen Tigear-2 reducers feature all stainless steel construction, input ratings up to 5HP, and are available in 5 case sizes for optimized performance. With the most advanced designs of washdown gear reducers available, Baldor-Dodge offers the only line of stainless steel gear reducers that can actually lower your total cost of ownership.

Product Features:

  • Completely sealed for life, maintenance free
  • Factory-filled H1 food grade lubricant
  • Premium stainless steel housings
  • Two-piece XT output seals
  • Rounded housing to prevent water pooling
  • Laser etched nameplate for permanent, sanitary product identification

Availability:

  • Center distances of 1.75”, 2.00”, 2.31”, 2.62” and 3.00”
  • Ratios from 5:1 up to 60:1
  • Same day shipments after parts check