Company News
S-2000 Flange Bracket Spherical Roller Bearing
The right fit for the unit handling industry - Baldor extends the line of spherical roller bearings with the Baldor-Dodge S-2000 Flange Bracket bearing.
Based on the proven design and sealing system of the Baldor-Dodge S-2000 Spherical Roller Bearing, the Flange Bracket bearing meets industry standard dimensions for easy installation and interchangeability. The S-2000 is available with Trident or Labyrinth seal options and accepts an S-2000 or Imperial Insert, as well as standard endcaps for S-2000 bearings.
The result is a bearing that offers the performance and reliability needed for the Unit Handling Industry. Check out the Media/Links section to discover more Unit & Baggage Handling industry solutions as well as the full line of S-2000 spherical roller bearings.