Company News
WEFTEC 2016 - Visit the Water Experts from Baldor
As cities and towns continue to grow, the demand for Water and Wastewater capacity as well as the cost of energy will continue to increase. System optimization will be required to meet the increased demand, reduce overall operating costs and comply with new regulations. Stop by the booth #1817 and learn how to improve the overall efficiency and increase reliability in your facility.
Key products at the show include:
ABB’s Smart Sensor for low voltage motors - This new condition monitoring technology transforms simple motors into intelligent machines that tell users when they need servicing through operating and condition parameters such as vibration and temperature.
Baldor-Reliance® RPM XE extreme efficient motors - The next break thru in energy savings and performance for across the line operation is now available. The RPM XE platform achieves efficiency ratings up to four bands above NEMA Premium®.
Baldor-Reliance Above NEMA Vertical P-Base motors - Above NEMA Vertical P-Base Motors are the ideal fit for any pump system where space is at a premium. Offerings more power and thrust in a smaller frame provides a solution to minimize the overall system footprint.
Baldor-Reliance Submersible/Immersible motors - Submersible motors for both wet and dry pit applications. Wet pit motors use the effluent for cooling and can run 15 minutes in air. Dry pit motors are designed to run continuously in air or submerged.
Baldor-Dodge® Vertical Gearmotor - Baldor offers submersible motors for both wet and dry pit applications. Wet pit motors use the effluent for cooling and can run 15 minutes in air. Dry pit motors are designed to run continuously in air or submerged.
Baldor-Dodge Maxum XTR - A Helical in line base mount gear reducer offering flexibility in mounting design, increased HP and Torque ratings with improved power density. Maxum XTR is designed for unsurpassed reliability with state of the art seal design and double the bearing life of other manufacturers.
Baldor-Dodge Mounted Bearings - We offer a wide range of mounted bearings that are uniquely engineered to provide reliable performance in the harshest environments. Our bearings offer innovative designs and a variety of shaft attachment methods, rolling elements, housings and seal choices.
Visit the WEFTEC event website at www.weftec.org