Company News
The Only Coupling to Earn Its Wings
Baldor is excited to introduce the Baldor•Dodge Raptor coupling, with patented WingLock Technology. Featuring a finite-element optimized winged elastomeric element design, the Raptor provides longer driven equipment life and improved reliability. Raptor’s patented WingLock technology increases surface area at the most critical regions of the element, resulting in higher bond strength, improved fatigue resistance, and longer life than competitive urethane designs. A non-lubricated natural rubber element results in lower stiffness, improved vibration damping, and industry leading misalignment capabilities.
For reduced maintenance, the Raptor offers a split element for easy installation and replacement without moving or re-aligning connected equipment. Slotted clamp ring holes offer extra clearance for mounting hardware, resulting in a noticeably easier installation. Designed for drop-in interchangeability, Raptor couplings work in existing applications without any modifications.
Suitable for a broad range of industrial applications, Baldor•Dodge Raptor couplings are third-party ATEX certified for use in hazardous environments. Raptor elements are also available with an Armored Element that exceeds ASTM 1149-07 rubber deterioration standards for use in extreme environments.
The Baldor-Dodge Raptor: A better choice has finally arrived.
Visit the Raptor product page for more information and resources.
Matthew Wolford
Product Manager - Couplings, Clutches/Brakes
Baldor Electric Company
A Member of the ABB Group