Company News
Expanded gear motor packages now available
Dodge Motorized Torque Arm II and Baldor-Reliance Motors
The rugged, dependable Dodge® Motorized Torque-Arm II (MTA II) has expanded to use severe duty Baldor-Reliance® motors, as well as standard duty motors, providing customers with heavy duty solutions for tough applications.
Assembled to order, these packages can minimize assembly time on site, allowing the facility to be up and running faster. Flexible designs are also available with stock IEC motor adapters to accommodate globally available motors.
The MTA reducer features the patented Dodge twin tapered bushing system that not only makes installation and removal easy, but provides a sturdy, concentric grip of the driven shaft on both sides of the reducer. This eliminates the wobble and fretting corrosion associated with straight bore and single bushed reducers. Available in full length and short shaft systems, both guarantees maximum torque transmission.
Engineered to perform in harsh conditions, the MTA has a patented premium sealing system with excluder seal technology for extra protection against contaminants and has a -40 F to +300 F temperature range. The reducer has an American Gear Manufacturers Association rated design, with all tapered roller bearings, offering twice the bearing design life versus competitors' units.