Company News
New Offering from Baldor Dodge XT Conveyor Pulleys
Baldor Electric is proud to announce a new addition to our Dodge conveyor components product offering, Conveyor Pulleys with XT hubs and bushings. XT conveyor pulleys are available from stock in Heavy Duty, Mine Duty and Mine Duty Extra (MDX) construction, in both drum pulley and wing pulley design.
Baldor-Dodge MDX conveyor pulleys with XT hubs feature thicker end discs than any major competitor, which means they can power through tough operating conditions and provide the longest life. Baldor offers the only line of stock XT conveyor pulleys that can actually lower your total cost of ownership.
Baldor-Dodge XT Conveyor Pulley Product Features:
- Thicker integral hub end discs versus the competition
- XT hubs with high quality XT bushings
- XT bushings are interchangeable with competitive XT bushings
Available from Stock:
- Heavy Duty XT drum pulleys from 10” up to 20” diameter
- Mine Duty EXTRA XT drum pulleys from 12” up to 24” diameter
- Heavy Duty XT wing pulleys from 8” up to 18” diameter
- Mine Duty XT wing pulleys from 12” to 18” diameter
- Stocked in Crossville, TN warehouse
For questions regarding conveyor pulleys and pulley assemblies, contact your local Baldor-Dodge field sales representative or the Baldor-Dodge Conveyor Components Group at 864-297-8287.