français (Canada)
English
français (Canada)
Aller à

AC Brushless Servo HDS Motors

Afficher dans le catalogue en ligne
The HDS series has a 10 pole design which provides more torque and less cogging for superior performance. Whether your need is positioning, speed, or efficiency, HDS series provides performance and reliability.

Features

  • Segmented lamination design increases efficiency and reduced resistance, minimizing power loss and heat
  • IP65 rating except for face, optional seal available for total IP65
  • Encapsulated winding for greater heat dissipation and ingress protection
  • Multiple feedback options available: resolver, incremental encodes & absolute encoder
  • Available with two separate connectors for power and feedback or one connector for both power and feedback on absolute feedback (DSL) models
  • Windings are rated for 155° C
  • CE/cURus certification

Common Industries

  • Packaging
  • Food and beverage
  • Manufacturing
  • Medical

Common Applications

  • Cut-to-length
  • Flying Shear
  • Machining
  • Labeling
  • Material Handling