English
English
français (Canada)
Go

WDGP7401

G.M. D24JA 90V DC 22.5:1 WD (WDGP7401)

Product Information Packet PDF

Ship Weight 14.000 LB
UPC 781568863404
Product has been discontinued

Specs

Enclosure TENV
Gear Ratio 22.5:1
Gear Style JK
Gearhead Type RIGHT ANGLE
Output Speed 75 rpm
Output Torque 60.00 lb-in
Product Family Wash Down

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.