WDGF5032BG
WDF-932-50-B7-G
Product Information Packet PDF
Ship Weight | 92.450 LB |
---|---|
UPC | 781568196403 |
Specs
Motor Mount
140TC
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
SOLID SHAFT
Sub Family
WDF
Input Power
1.83 HP
Output Torque
2366.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
WDB32H71 | WASHDOWN BASE-HORIZONTAL POS. A/B 932 | |
133-6FBA | INPUT BUSHING KIT 5/8 TO 7/8 | 84.00 USD |