WDGF5024AG
WDF-924-50-B5-G
Product Information Packet PDF
Ship Weight | 40.000 LB |
---|---|
UPC | 781568196366 |
Specs
Motor Mount
56C
Output Speed
35 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
50.000
Shaft Configuration
SOLID SHAFT
Sub Family
WDF
Input Power
0.83 HP
Output Torque
1014.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
WDB24H71 | WASHDOWN BASE-HORIZONTAL POS. A/B 924 |