WDGF2026BG
WDF-926-20-B7-G
Product Information Packet PDF
Ship Weight | 52.000 LB |
---|---|
UPC | 781568196168 |
Specs
Motor Mount
140TC
Output Speed
88 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
20.000
Shaft Configuration
SOLID SHAFT
Sub Family
WDF
Input Power
2.16 HP
Output Torque
1309.00 lb-in
Product Series
900
Accessories
Part Number | Description | List Price |
---|---|---|
WDB26H71 | WASHDOWN BASE-HORIZONTAL POS. A/B 926 |